The LM3648 is an LED flash driver that provides a high level of adjustability within a small solution size. The LM3648 utilizes a 2-MHz or 4-MHz fixed-frequency synchronous boost converter to provide power to the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency.
Features of the LM3648 are controlled via an I2C-compatible interface. These features include: hardware flash and hardware torch pins (STROBE and TORCH/TEMP), a TX interrupt, and an NTC thermistor monitor. The device offers 64 programmable currents in Flash and 128 levels in Movie Mode (Torch) condition.
The 2-MHz or 4-MHz switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM3648 | DSBGA (12) | 1.69 mm × 1.31 mm |
Changes from C Revision (September 2016) to D Revision
Changes from B Revision (September 2015) to C Revision
Changes from A Revision (August 2015) to B Revision
Changes from * Revision (October 2014) to A Revision
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NUMBER | NAME | |||
A1 | GND | G | Ground | |
A2 | IN | P | Input voltage connection. Connect IN to the input supply and bypass to GND with a 10-µF or larger ceramic capacitor. | |
A3 | SDA | I/O | Serial data input/output in the I2C Mode on LM3648. | |
B1 | SW | P | Drain connection for Internal NMOS and synchronous PMOS Switches. | |
B2 | STROBE | I | Active high hardware flash enable. Drive STROBE high to turn on Flash pulse. Internal pulldown resistor of 300 kΩ between STROBE and GND. | |
B3 | SCL | I | Serial clock input for LM3648. | |
C1 | OUT | P | Step-up DC-DC converter output. Connect a 10-µF ceramic capacitor between this terminal and GND. | |
C2 | HWEN | I | Active high enable pin. High = Standby, Low = Shutdown/Reset. Internal pulldown resistor of 300 kΩ between HWEN and GND. | |
C3 | TORCH/TEMP | I/P | Torch terminal input or threshold detector for NTC temperature sensing and current scale back. | |
D1 | LED | P | High-side current source output for flash LED. Connect pin D1 to D3 externally. | |
D2 | TX | I | Configurable dual polarity power amplifier synchronization input. Internal pulldown resistor of 300 kΩ between TX and GND. | |
D3 | LED | P | High-side current source output for flash LED. Connect pin D1 to D3 externally. |