SNVS250F November   2004  – February 2016 LM3670

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Connection Diagram
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Circuit Operation
      2. 7.3.2 Soft Start
      3. 7.3.3 LDO - Low Dropout Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Operation
        1. 7.4.1.1 Internal Synchronous Rectification
        2. 7.4.1.2 Current Limiting
      2. 7.4.2 PFM Operation
      3. 7.4.3 Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application: Fixed Output
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Inductor Selection
            1. 8.2.1.2.1.1 Method 1
            2. 8.2.1.2.1.2 Method 2
          2. 8.2.1.2.2 Input Capacitor Selection
          3. 8.2.1.2.3 Output Capacitor Selection
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical Application: Adjustable Output
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Output Voltage Selection for Adjustable LM3670
        3. 8.2.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The external control of this device is very easy. First make sure the correct voltage been applied at VIN pin, then simply apply the voltage at EN pin according to the Electrical Characteristics to enable or disable the output voltage.

8.2 Typical Application

8.2.1 Typical Application: Fixed Output

LM3670 20075801.gif Figure 17. LM3670 Typical Application, Fixed Output

8.2.1.1 Design Requirements

For typical CMOS voltage regulator applications, use the parameters listed in Table 2.

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Minimum input voltage 2.5 V
Minimum output voltage 1.2 V
Maximum load current 350 mA

8.2.1.2 Detailed Design Procedure

8.2.1.2.1 Inductor Selection

There are two main considerations when choosing an inductor: the inductor current must not saturate, and the inductor current ripple is small enough to achieve the desired output voltage ripple.

There are two methods to choose the inductor current rating.

8.2.1.2.1.1 Method 1

The total current is the sum of the load and the inductor ripple current. This can be written as

Equation 6. LM3670 20075841.gif
Equation 7. LM3670 20075842.gif

where

  • ILOAD = load current
  • VIN = input voltage
  • L = inductor
  • ƒ = switching frequency
  • IRIPPLE = peak-to-peak current

8.2.1.2.1.2 Method 2

A more conservative approach is to choose an inductor that can handle the current limit of 700 mA.

Given a peak-to-peak current ripple (IPP) the inductor needs to be at least

Equation 8. LM3670 20075825.gif

A 10-µH inductor with a saturation current rating of at least 800 mA is recommended for most applications. Resistance of the inductor resistance must be less than around 0.3 Ω for good efficiency. Table 3 lists suggested inductors and suppliers. For low-cost applications, an unshielded bobbin inductor is suggested. For noise critical applications, a toroidal or shielded-bobbin inductor must be used. A good practice is to lay out the board with overlapping footprints of both types for design flexibility. This allows substitution of a low-noise toroidal inductor, in the event that noise from low-cost bobbin models is unacceptable.

8.2.1.2.2 Input Capacitor Selection

A ceramic input capacitor of 4.7 µF is sufficient for most applications. A larger value may be used for improved input voltage filtering. The input filter capacitor supplies current to the PFET switch of the LM3670 in the first half of each cycle and reduces voltage ripple imposed on the input power source. The low equivalent series resistance (ESR) of a ceramic capacitor provides the best noise filtering of the input voltage spikes due to this rapidly changing current. Select an input filter capacitor with a surge current rating sufficient for the power-up surge from the input power source. The power-up surge current is approximately the value of the capacitor (µF) times the voltage rise rate (V/µs). The input current ripple can be calculated by :

Equation 9. LM3670 20075826.gif

Table 3. Suggested Inductors and Their Suppliers

MODEL VENDOR
IDC2512NB100M Vishay
DO1608C-103 Coilcraft
ELL6RH100M Panasonic
CDRH5D18-100 Sumida

8.2.1.2.3 Output Capacitor Selection

The output filter capacitor smooths out current flow from the inductor to the load, maintaining a steady output voltage during transient load changes and reduces output voltage ripple. These capacitors must be selected with sufficient capacitance and sufficiently low ESR to perform these functions.

The output ripple current can be calculated as:

Voltage peak-to-peak ripple due to capacitance = LM3670 20075827.gif

Voltage peak-to-peak ripple due to ESR = LM3670 20075843.gif

Voltage peak-to-peak ripple, root mean squared = LM3670 20075828.gif

Note that the output ripple is dependent on the current ripple and the equivalent series resistance of the output capacitor (RESR).

Because these two components are out-of-phase the RMS value is used. The RESR is frequency dependent (as well as temperature dependent); make sure the frequency of the RESR given is the same order of magnitude as the switching frequency.

Table 4. Suggested Capacitors And Their Suppliers

MODEL TYPE VENDOR
10 µF for COUT
VJ1812V106MXJAT Ceramic Vishay
LMK432BJ106MM Ceramic Taiyo-Yuden
JMK325BJ106MM Ceramic Taiyo-Yuden
4.7 µF for CIN
VJ1812V475MXJAT Ceramic Vishay
EMK325BJ475MN Ceramic Taiyo-Yuden
C3216X5R0J475M Ceramic TDK

8.2.1.3 Application Curves

LM3670 20075818.gif
ILOAD = 0 mA to 280 mA
Figure 18. Load Transient
LM3670 20075819.gif
ILOAD = 0 mA to 350 mA
Figure 19. Load Transient

8.2.2 Typical Application: Adjustable Output

LM3670 typapp_ADJ.gif Figure 20. LM3670 Typical Application: Adjustable Output

8.2.2.1 Design Requirements

For adjustable LM3670 option, use the design parameters in Table 5

Table 5. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range 2.5 V to 5.5
Input capacitor 4.7 µF
Output capacitor 10 µF
Inductor 4.7 µH or 10 µH
ADJ programmable output voltage 0.7 V to 2.5 V

8.2.2.2 Detailed Design Procedure

8.2.2.2.1 Output Voltage Selection for Adjustable LM3670

The output voltage of the adjustable parts can be programmed through the resistor network connected from VOUT to VFB then to GND. VOUT is adjusted to make VFB equal to 0.5 V. The resistor from VFB to GND (R2) must be at least 100 KΩ to keep the current sunk through this network well below the 15-µA quiescent current level (PFM mode with no switching) but large enough that it is not susceptible to noise. If R2 is 200 KΩ, and VFB is 0.5 V, then the current through the resistor feedback network is 2.5 µA (IFB = 0.5 V / R2). The output voltage formula is:

Equation 10. LM3670 20075838.gif

where

  • VOUT = output voltage (V)
  • VFB = feedback voltage (0.5 V typical)
  • R1 Resistor from VOUT to VFB (Ω)
  • R2 Resistor from VOUT to GND (Ω)

For output voltage greater than or equal to 0.7 V a frequency zero must be added at 10 kHz for stability.

Equation 11. LM3670 20075839.gif

For any output voltages equal to 0.7 V or 2.5 V, a pole must also be placed at 10 kHz (see Table 6).

Table 6. Adjustable LM3670 Configurations for Various VOUT

VOUT (V) R1 (KΩ) R2 (KΩ) C1 (pF) C2 (pF) L (µH) CIN (µF) COUT (µF)
0.7 80.6 200 200 150 4.7 4.7 10
0.8 120 200 130 none 4.7 4.7 10
0.9 160 200 100 none 4.7 4.7 10
1.0 200 200 82 none 4.7 4.7 10
1.1 240 200 68 none 4.7 4.7 10
1.2 280 200 56 none 4.7 4.7 10
1.24 221 150 75 120 4.7 4.7 10
1.5 402 200 39 none 10 4.7 10
1.6 442 200 39 none 10 4.7 10
1.7 487 200 33 none 10 4.7 10
1.875 549 200 30 none 10 4.7 14.7(1)
2.5 806 200 22 82 10 4.7 22
(1) (10 || 4.7)

8.2.2.3 Application Curves

LM3670 20075820.gif
ILOAD = 50 mA to 350 mA
Figure 21. Load Transient
LM3670 20075821_nvs250.gif
ILOAD = 100 mA to 300 mA
Figure 22. Load Transient