SNVS250F November 2004 – February 2016 LM3670
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN pin: voltage to GND | –0.2 | 6 | V | |
EN pin: voltage to GND | –0.2 | 6 | V | |
FB, SW pins | (GND −0.2) | VIN + 0.2 | V | |
Junction temperature, TJ-MAX | –45 | 125 | °C | |
Maximum lead temperature (soldering, 10 seconds) | 260 | °C | ||
Storage temperature, Tstg | –45 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | 2.5 | 5.5 | A | ||
Recommended load current | 0 | 350 | mA | ||
Junction temperature, TJ | –40 | 125 | °C | ||
Ambient temperature, TA | –40 | 85 | °C |
THERMAL METRIC(1) | LM3670 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 163.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 114.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 26.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 12.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 26.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | See(1) | 2.5 | 5.5 | V | |
VOUT | Fixed output voltage: 1.2 V | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–2% | 4% | ||
2.5 V ≤ VIN ≤ 5.5 V 0 mA ≤ IOUT ≤ 150 mA |
–4.5% | 4% | ||||
Fixed output voltage: 1.5 V | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–2.5% | 4% | |||
2.5 V ≤ VIN ≤ 5.5 V 0 mA ≤ IOUT ≤ 350 mA |
–5% | 4% | ||||
Fixed output voltage: 1.6 V, 1.875 V | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–2.5% | 4% | |||
2.5 V ≤ VIN ≤ 5.5V 0 mA ≤ IOUT ≤ 350 mA |
–5.5% | 4% | ||||
Fixed output voltage: 1.8 V | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–1.5% | 3% | |||
2.5 V ≤ VIN ≤ 5.5 V 0 mA ≤ IOUT ≤ 350 mA |
–4.5% | 3% | ||||
Fixed output voltage: 3.3 V | 3.6 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–2% | 4% | |||
3.6V ≤ VIN ≤ 5.5V 0 mA ≤ IOUT ≤ 350 mA |
–6% | 4% | ||||
Adjustable output voltage(2) | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
–2.5% | 4.5% | |||
2.5 V ≤ VIN ≤ 5.5 V 0 mA ≤ IOUT ≤ 150 mA |
–4% | 4.5% | ||||
Line_reg | Line regulation | 2.5 V ≤ VIN ≤ 5.5 V IOUT = 10 mA |
0.26 | %/V | ||
Load_reg | Load regulation | 150 mA ≤ IOUT ≤ 350 mA | 0.0014 | %/mA | ||
VREF | Internal reference voltage | 0.5 | V | |||
IQ_SHDN | Shutdown supply current | TA = 85ºC | 0.1 | 1 | µA | |
IQ | DC bias current into VIN | No load, device is not switching (VOUT forced higher than programmed output voltage) | 15 | 30 | µA | |
VUVLO | Minimum VIN below which VOUT is disabled | TA = −40°C ≤ TJ ≤ 125°C | 2.4 | V | ||
RDSON (P) | Pin-pin resistance for PFET | VIN = VGS= 3.6V | 360 | 690 | mΩ | |
RDSON (N) | Pin-pin resistance for NFET | VIN = VGS= 3.6 V | 250 | 660 | mΩ | |
ILKG (P) | P channel leakage current | VDS = 5.5 V, TA = 25°C | 0.1 | 1 | µA | |
ILKG (N) | N channel leakage current | VDS = 5.5 V, TA = 25°C | 0.1 | 1.5 | µA | |
ILIM | Switch peak current limit | 400 | 620 | 750 | mA | |
η | Efficiency | VIN = 3.6 V, VOUT = 1.8 V ILOAD = 1 mA |
91% | |||
VIN = 3.6 V, VOUT = 1.8 V ILOAD = 10 mA |
94% | |||||
VIN = 3.6 V, VOUT = 1.8 V ILOAD = 100 mA |
94% | |||||
VIN = 3.6 V, VOUT = 1.8 V ILOAD = 200 mA |
94% | |||||
VIN = 3.6 V, VOUT = 1.8 V ILOAD = 300 mA |
92% | |||||
VIN = 3.6 V, VOUT = 1.8 V ILOAD = 350 mA |
90% | |||||
VIH | Logic high input | 1.3 | V | |||
VIL | Logic low input | 0.4 | V | |||
IEN | Enable (EN) input current | 0.01 | 1 | µA | ||
ƒOSC | Internal oscillator frequency | PWM mode | 550 | 1000 | 1300 | kHz |
VIN = 2.6 V to 3.6 V | ILOAD = 100 mA |
ILOAD = 3 mA to 280 mA |
ILOAD = 350 mA |
VIN = 3.6 V to 4.6 V | ILOAD = 100 mA |
ILOAD = 0 mA to 70 mA |