SNVS434M July 2006 – November 2016 LM3673
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | VIN | Power | Power supply input. Connect to the input filter capacitor (Figure 17). |
A3 | GND | Ground | Ground pin |
B2 | SW | Analog | Switching node connection to the internal PFET switch and NFET synchronous rectifier. |
C1 | EN | Input | Enable pin. The device is in shutdown mode when voltage to this pin is < 0.4 V and enabled when > 1 V. Do not leave this pin floating. |
C3 | FB | Analog | Feedback analog input. Connect directly to the output filter capacitor for fixed voltage versions. For adjustable version external resistor dividers are required (Figure 18). The internal resistor dividers are disabled for the adjustable version. |