SNVS520F August 2008 – November 2016 LM3686
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | PGND | Ground | Power ground pin |
A2 | SW | Analog | Switching node connection to the internal PFET switch and NFET synchronous rectifier. |
A3 | FB_DCDC | Input | Feedback analog input for the DC-DC converter. Connect to the output filter capacitor. |
B1 | VBATT | Power | Power supply input for switcher. Connect to the input filter capacitor. |
B2 | EN_LILO | Input | Enable input for the linear regulator. The linear regulator is in shutdown mode if voltage at this pin is < 0.4 V and enabled if > 1.1 V. Do not leave this pin floating. |
B3 | EN_DCDC | Input | Enable input for the DC-DC converter. The DC-DC converter is in shutdown mode if voltage at this pin is < 0.4 V and enabled if > 1.1 V. Do not leave this pin floating. |
C1 | VIN_LDO | Input | Input power to LDO — must tie to VBATT at all times. |
C2 | EN_LDO | Input | Enable input for the linear regulator. The linear regulator is in shutdown mode if voltage at this pin is < 0.4 V and enabled if > 1.1 V. Do not leave this pin floating. |
C3 | QGND | Ground | Quiet GND pin for LDO and reference circuit |
D1 | VOUT_LDO | Output | Voltage output of the linear regulator |
D2 | VOUT_LILO | Output | Voltage output of the low input linear regulator |
D3 | VIN_LILO | Input | Input power to LILO (VIN_LILO) connects to output of DCDC or standalone. |