SNVSAF2A February 2016 – February 2016 LM36922H
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | LED1 | Input | Input to current sink 1. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
A2 | ASEL | Input | ASEL is a logic input which selects between two I2C address options. This pin is read on power up (VIN going above 1.8 V, and HWEN going above a logic high voltage). GND = address 0x36, logic high = address 0x37. |
A3 | GND | Input | Ground |
B1 | LED2 | Input | Input pin to current sink 2. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
B2 | SDA | I/O | Data I/O for I2C-Compatible Interface. |
B3 | SW | Output | Drain connection for internal low side NFET, and anode connection for external Schottky diode. |
C1 | NC | Input | Unused pin. Connect externally to GND. |
C2 | SCL | Input | Clock input for I2C-compatible interface. |
C3 | OUT | Input | OUT serves as the sense point for overvoltage protection. Connect OUT to the positive pin of the output capacitor. |
D1 | PWM | Input | Logic level input for PWM current control. |
D2 | HWEN | Input | Hardware enable input. Drive HWEN high to bring the device out of shutdown and allow I2C writes or PWM control. |
D3 | IN | Input | Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |