SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
COMPONENT | MANUFACTURER | VALUE | PART NUMBER | SIZE (mm) | CURRENT/VOLTAGE RATING (RESISTANCE) |
---|---|---|---|---|---|
L | TDK | 10 µH | VLF302512MT-100M | 2.5 × 3.0 × 1.2 | 620 mA/0.25 Ω |
COUT | TDK | 1.0 µF | C2012X5R1H105 | 0805 | 50 V |
CIN | TDK | 2.2 µF | C1005X5R1A225 | 0402 | 10 V |
Diode | On-Semi | Schottky | NSR0240V2T1G | SOD-523 | 40 V, 250 mA |