SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LM3697 provides a complete high-performance LED lighting solution for mobile handsets. The LM3697 is highly configurable and can support the LED configurations summarized in Table 23. The LM3697 provides internal ramp time generators to provide smooth LED dimming with 11-bit control while requiring only 8-bit control from the host controller. The LM3697EVM is available with GUI software to aid understanding of the LM3697 operation.
NUMBER OF LED STRINGS | MAXIMUM OUTPUT VOLTAGE | |||
---|---|---|---|---|
3 | See Peak Current Limited | |||
2 | 39 V | |||
1 | 39 V |