SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LM3697 has an automatic frequency select mode (bit 3 in the Boost Control register) to optimize the frequency vs load dependent losses. In Auto-Frequency mode the boost converter switching frequency is changed based on the high-voltage LED current. The threshold (Control A/B brightness code) at which the frequency switchover occurs is configurable via the Auto-Frequency Threshold register. The Auto-Frequency Threshold register contains an 8-bit code which is compared to the 8 MSB's of the brightness code. When the brightness code is greater than the Auto-Frequency Threshold value the boost converter switching frequency is 1 MHz. When the brightness code is less than or equal to the Auto-Frequency Threshold register the boost converter switching frequency is 500 kHz.
Figure 8 illustrates the LED efficiency improvement (3p5s LED configuration with a 4.7-µH inductor) when the Auto-Frequency feature is enabled. When the LED brightness is less than or equal to 0x6C, the switching frequency is 500 kHz, and it improves the LED efficiency by up to 6%. When the LED brightness is greater than 0x6C, the switching frequency is 1 MHz, and it improves LED efficiency by up to 2.2%.
Table 1 summarizes the general recommendations for Auto-Frequency Threshold setting vs Inductance values and LED string configurations. These are general recommendations — the optimum Auto-Frequency Threshold setting must be evaluated for each application.
THREE STRING | TWO STRING | |||||
---|---|---|---|---|---|---|
INDUCTOR | AUTO-FREQUENCY THRESHOLD | PEAK EFFICIENCY IMPROVEMENT | PEAK CONFIGURATION | AUTO-FREQUENCY THRESHOLD | PEAK EFFICIENCY IMPROVEMENT | PEAK CONFIGURATION |
4.7 µH | 6C | 2.2% | 3p5s | AC | 1.1% | 2p6s |
10 µH | 74 | 1.7% | 3p4s | B4 | 1.3% | 2p5s |
22 µH | 7C | 0.7% | 3p3s | BC | 0.7% | 2p4s |