SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For 8s3p applications, use the parameters listed in Table 24.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Full-scale current setting | 0.0202 A | |||
Minimum Input Voltage | 3 V | |||
LED series/parallel configuration | 8s3p | |||
LED maximum forward voltage (Vf) | 3.5 V | |||
Efficiency | 80% | |||
Switching frequency | 1 MHz | |||
Inductance | 10 µH |
The designer needs to know the following:
This information guides the designer to make the appropriate inductor selection for the application.
Device boost converter output voltage (VOUT_MAX) is calculated as: number series LEDs × VF_MAX + 0.4 V.
The LM3697 boost converter maximum output current (IOUT_MAX) is calculated as follows: number parallel LED strings × full-scale current.
Using the design parameters from Table 24 IL_PEAK is calculated as:
For example:
This calculated value for IL_PEAK must be less than the minimum spec for the LM3697 boost current limit of 880 mA. Additionally, the chosen inductor must have a saturation current rating that is greater than IL_PEAK.