SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LM3697 provides three options for Control A and B ramp times (see Table 8). When the Run-time Ramp Select bits are set to 00, the control bank uses both the Start-up/Shutdown and Run-time ramp times. When the Run-time Ramp Select bits are set to 01, the control bank uses the Start-up/Shutdown ramp times for both start-up/shutdown and run-time. When the Run-time Ramp Select bits are set to 1x the control bank uses a zero µsec run-time ramp.