4 Revision History
Changes from Revision C (May 2017) to Revision D (August 2023)
- Updated Typical Output Power Spec.Go
Changes from Revision B (March 2017) to Revision C (May 2017)
- Changed devices LM386M-1/LM386MX-1 To: LM386 in the data sheet titleGo
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed From: LM386N-4 To: Speaker Impedance in the Recommended Operating Conditions tableGo
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-1
Go
- Changed kW To: kΩ in the Gain Control sectionGo
- Changed kW To: kΩ in the Input Biasing sectionGo
- Changed Figure 9-2
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-2
Go
- Changed Figure 9-4
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-3
Go
- Changed Figure 9-6
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-4
Go
- Changed Figure 9-8
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-5
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-6
Go
- Changed Figure 9-12
Go
- Changed From: 5 Ω to 12 Ω To: 5 V to 12 V for Supply Voltage in Table 9-7
Go
- Changed Figure 9-14
Go
Changes from Revision A (May 2004) to Revision B (March 2017)
- Added LM386MX-1 device to the data sheet. Go
- Added Device Information, Application and Implementation, Power
Supply Recommendation, Layout, and Device and Documentation Support
sectionsGo
- Inserted Functional Block DiagramGo