SLOS456O January 2005 – June 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | LM4040C25Q | LM4040D25Q | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 2.5 | 2.5 | V | ||||
ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –12 | 12 | –25 | 25 | mV | ||
Full range | –38 | 38 | –63 | 63 | ||||||
IZ,min | Minimum cathode current | 25°C | 45 | 75 | 45 | 75 | μA | |||
Full range | 80 | 80 | ||||||||
αVZ | Average temperature coefficient of reverse breakdown voltage (2) | IZ = 10mA | 25°C | ±20 | ±20 | ppm/°C | ||||
IZ = 1mA | 25°C | ±15 | ±15 | |||||||
Full range | ±100 | ±150 | ||||||||
IZ = 100μA | 25°C | ±15 | ±15 | |||||||
Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.3 | 0.8 | 0.3 | 1 | mV | |||
Full range | 1 | 1.2 | ||||||||
1mA < IZ < 15mA | 25°C | 2.5 | 6 | 2.5 | 8 | |||||
Full range | 8 | 10 | ||||||||
ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.3 | 0.9 | 0.3 | 1.1 | Ω | ||
eN | Wideband noise | IZ = 100μA, 10Hz ≤ f ≤ 10kHz | 25°C | 35 | 35 | μVRMS | ||||
Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | 120 | ppm | ||||||
VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.08% | 0.08% | — |