SLCS146G February 2005 – July 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | LM4041A12I | LM4041B12I | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 1.225 | 1.225 | V | ||||
Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –1.2 | 1.2 | –2.4 | 2.4 | mV | |||
Full range | –9.2 | 9.2 | –10.4 | 10.4 | ||||||
IZ,min | Minimum cathode current |
25°C | 45 | 75 | 45 | 75 | μA | |||
Full range | 80 | 80 | ||||||||
αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±20 | ±20 | ppm/°C | ||||
IZ = 1mA | 25°C | ±15 | ±15 | |||||||
Full range | ±100 | ±100 | ||||||||
IZ = 100μA | 25°C | ±15 | ±15 | |||||||
ΔVZ/ΔIZ | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.7 | 1.5 | 0.7 | 1.5 | mV | ||
Full range | 2 | 2 | ||||||||
1mA < IZ < 12mA | 25°C | 4 | 6 | 4 | 6 | |||||
Full range | 8 | 8 | ||||||||
ZZ | Reverse
dynamic impedance |
IZ
= 1mA, f = 120Hz, IAC = 0.1 IZ |
25°C | 0.5 | 1.5 | 0.5 | 1.5 | Ω | ||
eN | Wideband noise | IZ
= 100μA, 10Hz ≤ f ≤ 10kHz |
25°C | 20 | 20 | μVRMS | ||||
Long-term
stability of reverse breakdown voltage |
t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA |
25°C | 120 | 120 | ppm |