SLCS146G
February 2005 – July 2024
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
Pin Functions
Pin Functions: ADJ Pinouts
5
Functional Block Diagram
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Recommended Operating Conditions
6.3
LM4041x12I Electrical Characteristics
6.4
LM4041x12I Electrical Characteristics
6.5
LM4041x12Q Electrical Characteristics
6.6
LM4041xI (Adjustable Version) Electrical Characteristics
6.7
LM4041xI (Adjustable Version) Electrical Characteristics
6.8
LM4041xQ (Adjustable Version) Electrical Characteristics
6.9
Typical Characteristics
7
Application Information
7.1
Output Capacitor
7.2
SOT-23 and SC-70 Pin Connections
7.3
Adjustable Version
7.4
Cathode and Load Currents
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Trademarks
8.3
Electrostatic Discharge Caution
8.4
Support Resources
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|5
MPDS025J
LP|3
MSOT002D
DBZ|3
MPDS108G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slcs146g_oa
slcs146g_pm
1
Features
1.225V Fixed and adjustable outputs
(1.225V to 10V)
Tight output tolerances and low temperature coefficient
Maximum 0.1%, 100ppm/°C – A grade
Maximum 0.2%, 100ppm/°C – B grade
Maximum 0.5%, 100ppm/°C – C grade
Maximum 1.0%, 150ppm/°C – D grade
Low output noise . . . 20μV
RMS
(typical)
Wide operating current range . . .
45μA (typical) to 12mA
Stable with all capacitive loads; no output capacitor required
Available in
Industrial temperature: –40°C to 85°C
Extended temperature: –40°C to 125°C