SNOS491D February 2000 – September 2018 LM4051-N
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Reverse current | 20 | mA | ||
Forward current | 10 | mA | ||
Maximum output voltage (LM4051-ADJ) | 15 | V | ||
Power dissipation (TA = 25°C)(2) M3 package | 280 | mW | ||
Lead temperature M3 packages | Vapor phase (60 seconds) | 215 | °C | |
Infrared (15 seconds) | 220 | |||
Storage temperature, Tstg | –65 | 150 | °C |