SNOS491D February 2000 – September 2018 LM4051-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VR | Reverse Breakdown Voltage | IR = 100 μA | 1.225 | V | ||||
Reverse Breakdown Voltage Tolerance(2) | IR = 100 μA | LM4051AIM3(1) | ±1.2 | mV | ||||
LM4051BIM3 LM4051BEM3(1) | ±2.4 | |||||||
LM4051CIM3(1) | ±6 | |||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
LM4051AIM3(1) | ±5.2(2) | ||||||
LM4051BIM3 (1) | ±6.4(2) | |||||||
LM4051CIM3(1) | ±10.1(2) | |||||||
Extended Temp. Range
TA = TJ = TMIN to TMAX |
LM4051BEM3(1) | ±8.6(2) | ||||||
IRMIN | Minimum Operating Current | TJ = 25°C | 39 | µA | ||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
65 | |||||||
Extended Temp. Range
TA = TJ = TMIN to TMAX |
70 | |||||||
∆VR/∆T | Average Reverse Breakdown Voltage Temperature Coefficient(2) | IR =10 mA | ±20 | ppm/ ̊C | ||||
IR =1 mA | ±15 | |||||||
IR = 100 μA
∆T = −40 ̊C to 125 ̊C |
TJ = 25°C | ±15 | ||||||
TA = TJ = TMIN to TMAX | ±50(2) | |||||||
∆VR/∆IR | Reverse Breakdown Voltage Change with Operating Current Change | IRMIN ≤ IR ≤ 1 mA | TJ = 25°C | 0.3 | mV | |||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
1.1(2) | |||||||
Extended Temp. Range
TA = TJ = TMIN to TMAX |
1.5(2) | |||||||
1 mA ≤ IR ≤ 12 mA | TJ = 25°C | 1.8 | ||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
6(2) | |||||||
Extended Temp. Range
TA = TJ = TMIN to TMAX |
8(2) | |||||||
ZR | Reverse Dynamic Impedance | IR = 1 mA, f = 120 Hz | 0.5 | Ω | ||||
eN | Wideband Noise | IR = 100 μA
10 Hz ≤ f ≤ 10 kHz |
20 | μVrms | ||||
∆VR | Reverse Breakdown Voltage Long Term Stability(3) | t = 1000 hrs, T = 25 ̊C ± 0.1 ̊C, IR = 100 μA | 120 | ppm | ||||
VHYST | Thermal Hysteresis(4) | ∆T = −40 ̊C to 125 ̊C | 0.36 | mV/V |