SNVSA44B August 2014 – January 2018 LM43601
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltages | VIN to PGND | –0.3 | 42 | V |
EN to PGND | –0.3 | VIN + 0.3 | ||
FB, RT, SS/TRK to AGND | –0.3 | 3.6 | ||
PGOOD to AGND | –0.3 | 15 | ||
SYNC to AGND | –0.3 | 5.5 | ||
BIAS to AGND | –0.3 | 30 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltages | SW to PGND | –0.3 | VIN + 0.3 | V |
SW to PGND less than 10-ns transients | –3.5 | 42 | ||
CBOOT to SW | –0.3 | 5.5 | ||
VCC to AGND | –0.3 | 3.6 | ||
Storage temperature, Tstg | –65 | 150 | °C |