SNVSA83C April   2015  – October 2017 LM43602-Q1
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fixed Frequency Peak Current Mode Controlled Step-Down Regulator
      2. 7.3.2  Light Load Operation
      3. 7.3.3  Adjustable Output Voltage
      4. 7.3.4  Enable (EN)
      5. 7.3.5  VCC, UVLO, and BIAS
      6. 7.3.6  Soft Start and Voltage Tracking (SS/TRK)
      7. 7.3.7  Switching Frequency (RT) and Synchronization (SYNC)
      8. 7.3.8  Minimum ON Time, Minimum OFF Time and Frequency Foldback at Dropout Conditions
      9. 7.3.9  Internal Compensation and CFF
      10. 7.3.10 Bootstrap Voltage (BOOT)
      11. 7.3.11 Power Good (PGOOD)
      12. 7.3.12 Overcurrent and Short Circuit Protection
      13. 7.3.13 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
      4. 7.4.4 CCM Mode
      5. 7.4.5 Light Load Operation
      6. 7.4.6 Self-Bias Mode
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  Output Voltage Set-Point
        3. 8.2.2.3  Switching Frequency
        4. 8.2.2.4  Input Capacitors
        5. 8.2.2.5  Inductor Selection
        6. 8.2.2.6  Output Capacitor Selection
        7. 8.2.2.7  Feed-Forward Capacitor
        8. 8.2.2.8  Bootstrap Capacitors
        9. 8.2.2.9  VCC Capacitor
        10. 8.2.2.10 BIAS Capacitors
        11. 8.2.2.11 Soft-Start Capacitors
        12. 8.2.2.12 Undervoltage Lockout Setpoint
        13. 8.2.2.13 PGOOD
      3. 8.2.3 Application Performance Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Compact Layout for EMI Reduction
      2. 10.1.2 Ground Plane and Thermal Considerations
      3. 10.1.3 Feedback Resistors
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Development Support
      1. 11.2.1 Custom Design With WEBENCH® Tools
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Applications and Implementation

Application Information

The LM43602-Q1 is a step-down DC-DC regulator. It is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 2 A. The following design procedure can be used to select components for the LM43602-Q1. Alternately, the WEBENCH® software may be used to generate complete designs. When generating a design, the WEBENCH® software utilizes iterative design procedure and accesses comprehensive databases of components. See ti.com for more details.

Typical Applications

The LM43602-Q1 only requires a few external components to convert from a wide voltage range of supply to a fixed output voltage. Figure 36 shows a basic schematic when BIAS is connected to VOUT, and this is recommended for VOUT ≥ 3.3 V. For VOUT < 3.3 V, connect BIAS to ground as shown in Figure 37.

LM43602-Q1 sch_basic01_LM43602.gif Figure 36. LM43602-Q1 Basic Schematic for VOUT ≥ 3.3 V, tie BIAS to VOUT
LM43602-Q1 sch_basic02_LM43602.gif Figure 37. LM43602-Q1 Basic Schematic for VOUT < 3.3 V, tie BIAS to Ground

The LM43602-Q1 also integrates a full list of optional features to aid system design requirements such as: precision enable, VCC UVLO, programmable soft-start, output voltage tracking, programmable switching frequency, clock synchronization, and power-good indication. Each application can select the features for a more comprehensive design. A schematic with all features utilized is shown in Figure 38.

LM43602-Q1 sch_full_feat.gif Figure 38. LM43602-Q1 Schematic With All Features

The external components have to fulfill the needs of the application, but also the stability criteria of the device control loop. The LM43602-Q1 is optimized to work within a range of external components. The inductance and capacitance of the LC output filter must be considered in conjunction, creating a double pole, responsible for the corner frequency of the converter (see Output Filter And Loop Stability section). Table 2 can be used to simplify the output filter component selection.

Table 2. L, COUT and CFF Typical Values

FS (kHz) VOUT (V) L (µH)(5) COUT (µF) (1) CFF (pF) (2)(3) RT (kΩ) RFBB (kΩ) (2)(3)
200 1 8.2 560 none 200 100
500 1 3.3 470 none 80.6 or open 100
1000 1 1.5 220 none 39.2 100
2200 1 0.68 150 none 17.8 100
200 3.3 18 250 560 200 43.2
500 3.3 6.8 150 330 80.6 or open 43.2
1000 3.3 4.7 100 330 39.2 43.2
2200 3.3 1.8 47 220 17.8 43.2
200 5 22 200 680 200 24.9
500 5 10 100 470 80.6 or open 24.9
1000 5 4.7 47 470 39.2 24.9
2200 5 2.2 33 330 17.8 24.9
200 12 68 68 See(4) 200 9.09
500 12 27 47 680 80.6 or open 9.09
1000 12 15 33 470 39.2 9.09
200 24 68 68 See(4) 200 4.32
500 24 27 47 See(4) 80.6 or open 4.32
1000 24 15 33 See(4) 39.2 4.32
All the COUT values are after derating. Add more when using ceramics.
RFBT = 0 Ω for VOUT = 1 V. RFBT = 100 kΩ for all other VOUT setting.
For designs with RFBT other than 100 kΩ, adjust CFF so that (CFF × RFBT) is unchanged and adjust RFBB such that (RFBT / RFBB) is unchanged.
High ESR COUT gives enough phase boost and CFF not needed.
Inductance value is calculated based on typical VIN value of 12 V.

Design Requirements

Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.

Table 3. Design Example Parameters

DESIGN PARAMETER VALUE
Input voltage VIN 12 V typical, range from 3.5 V to 36 V
Output voltage VOUT 3.3 V
Input ripple voltage 400 mV
Output ripple voltage 30 mV
Output current rating 2 A
Operating frequency 500 kHz
Soft-start time 10 ms

Detailed Design Procedure

Custom Design With WEBENCH® Tools

Click here to create a custom design using the LM43602-Q1 device with the WEBENCH® Power Designer.

  1. Start by entering the input voltage (VIN), output voltage (VOUT), and output current (IOUT) requirements.
  2. Optimize the design for key parameters such as efficiency, footprint, and cost using the optimizer dial.
  3. Compare the generated design with other possible solutions from Texas Instruments.

The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.

In most cases, these actions are available:

  • Run electrical simulations to see important waveforms and circuit performance
  • Run thermal simulations to understand board thermal performance
  • Export customized schematic and layout into popular CAD formats
  • Print PDF reports for the design, and share the design with colleagues

Get more information about WEBENCH tools at www.ti.com/WEBENCH.

Output Voltage Set-Point

The output voltage of the LM43602-Q1 device is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. Equation 11 is used to determine the output voltage of the converter:

Equation 11. LM43602-Q1 eq01_snvsa13.gif

Choose the value of the RFBT to be 100 kΩ to minimize quiescent current to improve light load efficiency in this application. With the desired output voltage set to be 3.3 V and the VFB = 1.015 V, the RFBB value can be calculated using Equation 11. The formula yields a value of 43.478 kΩ. Choose the closest available value of 43.2 kΩ for the RFBB. Refer to Adjustable Output Voltage for more details.

Switching Frequency

The default switching frequency of the LM43602-Q1 device is set at 500 kHz when RT pin is open circuit. The switching frequency is selected as 500 kHz in this application for one less passive components. If other frequency is desired, use Equation 12 to calculate the required value for RT.

Equation 12. RT(kΩ) = 40200 / Freq (kHz) – 0.6

For 500 kHz, the calculated RT is 79.8 kΩ, and standard value of 80.6 kΩ can also be used to set the switching frequency at 500 kHz.

Input Capacitors

The LM43602-Q1 device requires high frequency input decoupling capacitor(s) and a bulk input capacitor, depending on the application. The typical recommended value for the high frequency decoupling capacitor is between 4.7 µF to 10 µF. TI recommends a high-quality ceramic type X5R or X7R with sufficiency voltage rating. The voltage rating must be greater than the maximum input voltage. To compensate the derating of ceramic capactors, TI recommends a voltage rating of twice the maximum input voltage. Additionally, some bulk capacitance can be required, especially if the LM43602-Q1 circuit is not located within approximately 5 cm from the input voltage source. This capacitor is used to provide damping to the voltage spiking due to the lead inductance of the cable or trace. The value for this capacitor is not critical but must be rated to handle the maximum input voltage including ripple. For this design, a 10-µF, X7R dielectric capacitor rated for 100 V is used for the input decoupling capacitor. The equivalent series resistance (ESR) is approximately 3 mΩ, and the current rating is 3 A. Include a capacitor with a value of 0.1 µF for high-frequency filtering and place it as close as possible to the device pins.

NOTE

DC bias effect: High capacitance ceramic capacitors have a DC bias effect, which has a strong influence on the final effective capacitance. Therefore, the right capacitor value must be chosen carefully. Package size and voltage rating in combination with dielectric material are responsible for differences between the rated capacitor value and the effective capacitance.

Inductor Selection

The first criterion for selecting an output inductor is the inductance itself. In most buck converters, this value is based on the desired peak-to-peak ripple current, ΔiL, that flows in the inductor along with the DC load current. As with switching frequency, the selection of the inductor is a tradeoff between size and cost. Higher inductance gives lower ripple current and hence lower output voltage ripple with the same output capacitors. Lower inductance could result in smaller, less expensive component. An inductance that gives a ripple current of 20% to 40% of the 2 A at the typical supply voltage is a good starting point. ΔIL = (1/5 to 2/5) × IOUT. The peak-to-peak inductor current ripple can be found by Equation 13 and the range of inductance can be found by Equation 14 with the typical input voltage used as VIN.

Equation 13. LM43602-Q1 eq03_snvsa13.gif
Equation 14. LM43602-Q1 eq03_snvsa13_L.gif

D is the duty cycle of the converter which in a buck converter can be approximated as D = VOUT/VIN, assuming no loss power conversion. By calculating in terms of amperes, volts, and megahertz, the inductance value comes out in micro henries. The inductor ripple current ratio is defined by:

Equation 15. LM43602-Q1 eq04_snvsa13.gif

The second criterion is the inductor saturation current rating. The inductor must be rated to handle the maximum load current plus the ripple current:

Equation 16. IL-PEAK = ILOAD-MAX + ΔiL/ 2

The LM43602-Q1 has both valley current limit and peak current limit. During an instantaneous short, the peak inductor current can be high due to a momentary increase in duty cycle. The inductor current rating should be higher than the HS current limit. It is advised to select an inductor with a larger core saturation margin and preferably a softer roll off of the inductance value over load current.

In general, it is preferable to choose lower inductance in switching power supplies, because it usually corresponds to faster transient response, smaller DCR, and reduced size for more compact designs. But too low of an inductance can generate too large of an inductor current ripple such that over current protection at the full load could be falsely triggered. It also generates more conduction loss, because the RMS current is slightly higher relative that with lower current ripple at the same DC current. Larger inductor current ripple also implies larger output voltage ripple with the same output capacitors. With peak current mode control, it is not recommended to have too small of an inductor current ripple. A larger peak current ripple improves the comparator signal to noise ratio.

Once the inductance is determined, the type of inductor must be selected. Ferrite designs have very low core losses and are preferred at high switching frequencies, so design goals can concentrate on copper loss and preventing saturation. Ferrite core material saturates hard, which means that inductance collapses abruptly when the peak design current is exceeded. The ‘hard’ saturation results in an abrupt increase in inductor ripple current and consequent output voltage ripple. Do not allow the core to saturate!

For the design example, a standard 6.8-μH inductor from Würth, Coiltronics, or Vishay can be used for the 3.3 V output with plenty of current rating margin.

Output Capacitor Selection

The device is designed to be used with a wide variety of LC filters. Use as little output capacitance as possible to keep cost and size down. Choose the output capacitor (s), COUT, with care because it directly affects the steady state output voltage ripple, loop stability and the voltage over/undershoot during load current transients.

The output voltage ripple is essentially composed of two parts. One is caused by the inductor current ripple going through the ESR of the output capacitors:

Equation 17. ΔVOUT-ESR =ΔiL × ESR

The other is caused by the inductor current ripple charging and discharging the output capacitors:

Equation 18. ΔVOUT-C =ΔiL/ (8 × FS × COUT)

The two components in the voltage ripple are not in phase, so the actual peak-to-peak ripple is smaller than the sum of the two peaks.

Output capacitance is usually limited by transient performance specifications if the system requires tight voltage regulation in the presence of large current steps and fast slew rates. When a fast large load transient happens, output capacitors provide the required charge before the inductor current can slew to the appropriate level. The initial output voltage step is equal to the load current step multiplied by the ESR. VOUT continues to droop until the control loop response increases or decreases the inductor current to supply the load. To maintain a small overshoot or undershoot during a transient, small ESR and large capacitance are desired. But these also come with higher cost and size. Thus, the motivation is to seek a fast control loop response to reduce the output voltage deviation.

For a given input and output requirement, the following inequality gives an approximation for an absolute minimum output capacitor required:

Equation 19. LM43602-Q1 eq_Cout.gif

Along with this for the same requirement, calculate the maximum ESR as per the following inequality:

Equation 20. LM43602-Q1 eq_ESR.gif

where

  • r = Ripple ratio of the inductor ripple current (ΔIL / IOUT)
  • ΔVOUT = target output voltage undershoot
  • D’ = 1 – duty cycle
  • FS = switching frequency
  • IOUT = load current

A general guideline for COUT range is that COUT must be larger than the minimum required output capacitance calculated by Equation 19, and smaller than 10 times the minimum required output capacitance or 1 mF. In applications with VOUT less than 3.3 V, it is critical that low ESR output capacitors are selected. This limits potential output voltage overshoots as the input voltage falls below the device normal operating range. To optimize the transient behavior a feed-forward capacitor could be added in parallel with the upper feedback resistor. For this design example, three 47-µF,10-V, X7R ceramic capacitors are used in parallel.

Feed-Forward Capacitor

The LM43602-Q1 is internally compensated and the internal R-C values are 400 kΩ and 50 pF, respectively. Depending on the VOUT and frequency FS, if the output capacitor COUT is dominated by low ESR (ceramic types) capacitors, it could result in low phase margin. To improve the phase boost an external feedforward capacitor CFF can be added in parallel with RFBT. CFF is chosen such that phase margin is boosted at the crossover frequency without CFF. A simple estimation for the crossover frequency without CFF (fx) is shown in Equation 21, assuming COUT has very small ESR.

Equation 21. LM43602-Q1 eq_fx.gif

Equation 22 was tested for CFF:

Equation 22. LM43602-Q1 eq_CFF.gif

Equation 22 indicates that the crossover frequency is geometrically centered on the zero and pole frequencies caused by the CFF capacitor.

For designs with higher ESR, CFF is not needed when COUT has very high ESR; CFF calculated from Equation 22 must be reduced with medium ESR. Table 2 can be used as a quick starting point.

For the application in this design example, a 330-pF COG capacitor is selected.

Bootstrap Capacitors

Every LM43602-Q1 design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor value is 0.47 μF and rated at 6.3 V or higher. The bootstrap capacitor is located between the SW pin and the CBOOT pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.

VCC Capacitor

The VCC pin is the output of an internal LDO for LM43602-Q1. The input for this LDO comes from either VIN or BIAS (see Functional Block Diagram for LM43602-Q1). To insure stability of the part, place a minimum of 2.2-µF, 10-V capacitor from the VCC pin to ground.

BIAS Capacitors

For an output voltage of 3.3 V and greater, the BIAS pin can be connected to the output in order to increase light load efficiency. This pin is an input for the VCC LDO. When BIAS is not connected, the input for the VCC LDO is internally connected into VIN. Because this is an LDO, the voltage differences between the input and output affects the efficiency of the LDO. If necessary, a capacitor with a value of 1 μF can be added close to the BIAS pin as an input capacitor for the LDO.

Soft-Start Capacitors

The user can left the SS/TRK pin floating, and the LM43602-Q1 will implement a soft-start time of 4.1 ms typically. In order to use an external soft start capacitor, the capacitor must be sized so that the soft-start time is longer than 4.1 ms. Use Equation 23 in order to calculate the soft start capacitor value:

Equation 23. LM43602-Q1 eq02_snvsa13.gif

where

  • CSS = Soft start capacitor value (µF)
  • ISS = Soft start charging current (µA)
  • tSS = Desired soft start time (s)

For the desired soft start time of 10 ms and soft start charging current of 2 µA, Equation 23 above yield a soft start capacitor value of 0.02 µF.

Undervoltage Lockout Setpoint

The undervoltage lockout (UVLO) is adjusted using the external voltage divider network of RENT and RENB. RENT is connected between VIN and the EN pin of the LM43602-Q1 device. RENB is connected between the EN pin and the GND pin. The UVLO has two thresholds, one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. Equation 24 can be used to determine the VIN (UVLO) level.

Equation 24. VIN-UVLO-RISING = VENH × (RENB + RENT) / RENB

The EN rising threshold (VENH) for LM43602 is set to be 2.2 V (typical). Choose the value of RENB to be 1 MΩ to minimize input current from the supply. If the desired VIN UVLO level is at 5 V, the value of RENT can be calculated using Equation 25:

Equation 25. RENT = (VIN-UVLO-RISING / VENH -1) × RENB

Equation 25 yields a value of 1.27 MΩ. The resulting falling UVLO threshold, equals 4.3 V, can be calculated by Equation 26, where EN falling threshold (VENL) is 1.9 V (typical).

Equation 26. VIN-UVLO-FALLING = VENL × (RENB + RENT) / RENB

PGOOD

A typical pullup resistor value is 10 kΩ to 100 kΩ from PGOOD pin to a voltage no higher than 12 V. If it is desired to pull up PGOOD pin to a voltage higher than 12 V, a resistor can be added from PGOOD pin to ground to divide the voltage seen by the PGOOD pin to a value no higher than 12 V.

Application Performance Curves

Unless otherwise specified, VIN = 12 V, VOUT = 3.3 V, FS = 500 kHz and room temperature. See Application Performance Curves for bill of materials for each VOUT and FS combination.
LM43602-Q1 Sch_3p3V500k.gif
VOUT = 3.3 V FS = 500 kHz
Figure 39. BOM for VOUT = 3.3 V FS = 500 kHz
LM43602-Q1 3p3V_500k_Eff_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 41. Efficiency at Room Temperature
LM43602-Q1 3p3V_500k_Pd_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 43. Power Loss at Room Temperature
LM43602-Q1 3p3V_500k_Drop_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 45. Dropout Voltage
LM43602-Q1 3p3V_500k_PFM_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 47. Frequency vs Load
LM43602-Q1 12V3p3V_Tran.gif
VOUT = 3.3 V FS = 500 kHz VIN = 12 V
Figure 49. Load Transient
LM43602-Q1 Sch_5V500k.gif
VOUT = 5 V FS = 500 kHz
Figure 51. BOM for VOUT = 5 V FS = 500 kHz
LM43602-Q1 5V_500k_Eff_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 53. Efficiency at Room Temperature
LM43602-Q1 5V_500k_Pd_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 55. Power Dissipation at Room Temperature
LM43602-Q1 5V_500k_Drop_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 57. Dropout Voltage
LM43602-Q1 5V_500k_PFM_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 59. Frequency vs Load
LM43602-Q1 12V5V_Tran.gif
VOUT = 5 V FS = 1 MHz VIN = 12 V
Figure 61. Load Transient 0.1 A to 1 A
LM43602-Q1 3p3V_500k_EffLin_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 40. Efficiency at Room Temperature
LM43602-Q1 3p3V_500k_Eff85_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 42. Efficiency at 85°C
LM43602-Q1 3p3V_500k_Pd85_Gr.png
VOUT = 3.3 V FS = 500 kHz VIN = 24 V
Figure 44. Power Loss at 85°C
LM43602-Q1 3p3V_500k_FreqDrop_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 46. Frequency vs VIN
LM43602-Q1 3p3_500k_Reg_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 48. Regulation Curve
LM43602-Q1 3p3V_500k_Thermal.png
VOUT = 3.3 V FS = 500 kHz
Figure 50. Derating Curve
LM43602-Q1 5V_500k_EffLin_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 52. Efficiency at Room Temperature
LM43602-Q1 5V_500k_Eff85_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 54. Efficiency at 85°C Ambient Temperature
LM43602-Q1 5V_500k_Pd85_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 56. Power Dissipation at 85C Ambient Temperature
LM43602-Q1 5V_500k_FreqDrop_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 58. Frequency vs VIN
LM43602-Q1 5V_500k_Reg_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 60. Regulation Curve
LM43602-Q1 5V_500k_Thermal.png
VOUT = 5 V FS = 500 kHz
Figure 62. Derating Curve