SNAS276G May 2005 – September 2015 LM4550B
PRODUCTION DATA.
The LM4550B is designed to operate from a digital supply range between 3.0 V and 5.5 V. Analog supply range is between 4.2 V and 5.5 V.
Connecting to 1-µF and 0.1-µF decoupling capacitors in series on both the analog and digital supply pins is recommended.
In typical applications 3.3 V or 5 V is used for the digital supply and 5 V is used for the analog supply.