SNVSA45B June 2014 – March 2018 LM46000
PRODUCTION DATA.
Thermal shutdown is a built-in self protection to limit junction temperature and prevent damages due to over heating. Thermal shutdown turns off the device when the junction temperature exceeds 160°C typically to prevent further power dissipation and temperature rise. Junction temperature reduces after thermal shutdown. The LM46000 attempt sto restart when the junction temperature drops to 150°C.