SNVSA13C April 2014 – April 2019 LM46002
PRODUCTION DATA.
The LM46002 is in active mode when VEN is above the precision enable threshold and VCC is above its UVLO level. The simplest way to enable the LM46002 is to connect the EN pin to VIN. This allows self start-up of the LM46002 when the input voltage is in the operation range: 3.5 V to 60 V. See Enable (ENABLE) and VCC, UVLO, and BIAS for details on setting these operating levels.
In active mode, depending on the load current, the LM46002 is in one of four modes: