SNVSA13C April 2014 – April 2019 LM46002
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | VIN to PGND | 3.5 | 60 | V |
EN | –0.3 | VIN | ||
FB | –0.3 | 1.1 | ||
PGOOD | –0.3 | 12 | ||
BIAS input not used | –0.3 | 0.3 | ||
BIAS input used | 3.3 | 28 | ||
AGND to PGND | –0.1 | 0.1 | ||
Output voltage | VOUT | 1 | 28 | V |
Output current | IOUT | 0 | 2 | A |
Temperature | Operating junction temperature range, TJ | –40 | 125 | °C |