SNAS470E October 2008 – November 2015 LM48100Q-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | FAULT | O | Open-Drain output fault flag. FAULT = 0 indicates that a fault condition has occurred. |
2 | SCL | I | I2C Clock Input |
3 | SDA | I/O | I2C Serial Data Input |
4 | I2CVDD | — | I2C Interface Power Supply |
5 | GND | — | Ground |
6 | ADR | I | I2C Address Bit. Connect to I2CVDD to set address bit, B1 = 1. Connect to GND to set address bit B1 = 0 |
7 | OUTA | O | Non-Inverting Audio Output |
8 | PGND | — | Power Ground |
9 | OUTB | O | Inverting Audio Output |
10 | PVDD | — | Output Amplifier Power Supply |
11 | IN2 | I | Audio Input 2 |
12 | IN1 | I | Audio Input 1 |
13 | BIAS | — | Bias Bypass |
14 | VDD | — | Power Supply |
— | Exposed Pad | — | Exposed paddle. Connect to GND. |