SNAS416K July 2007 – November 2019 LM48511
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD | Quiescent Power Supply Current | VIN = 0, RLOAD = ∞ | Fixed Frequency Mode (FF) | 16 | mA | ||
Spread Spectrum Mode (SS) | 17.5 | 26.6 | mA | ||||
ISD | Shutdown Current(3) | VSD_BOOST = VSD_AMP = SS = FB_SEL = GND | 0.03 | 1 | μA | ||
VIH | Logic Voltage Input High | 1.4 | 0.96 | V | |||
VIL | Logic Voltage Input Low | 0.4 | 0.84 | V | |||
TWU | Wake-up Time | CSS = 0.1 μF | 50 | ms | |||
VOS | Output Offset Voltage | See (6) | 0.04 | mV | |||
PO | Output Power | RL = 8 Ω, f = 1 kHz,
BW = 22 kHz THD+N = 1% |
FF | 2.5 | W | ||
SS | 2.5 | ||||||
RL = 8 Ω, f = 1 kHz,
BW = 22 kHz THD+N = 10% |
FF | 3 | W | ||||
SS | 3 | ||||||
RL = 4 Ω, f = 1 kHz,
BW = 22 kHz THD+N = 1% |
FF | 4.3 | W | ||||
SS | 4.2 | ||||||
RL = 4 Ω, f = 1 kHz,
BW = 22 kHz THD+N = 10% |
FF | 5.4 | W | ||||
SS | 5.3 | ||||||
THD+N | Total Harmonic Distortion + Noise | PO = 1.5 W, f = 1 kHz,
RL = 8 Ω |
FF | 0.03% | |||
SS | 0.03% | ||||||
PO = 3 W, f = 1 kHz,
RL = 4 Ω |
FF | 0.04% | |||||
SS | 0.05% | ||||||
εOS | Output Noise | f = 20 Hz to 20 kHz
Inputs to AC GND, No weighting |
FF | 35 | µVRMS | ||
SS | 36 | ||||||
f = 20 Hz to 20 kHz
Inputs to AC GND, A weighted |
FF | 25 | µVRMS | ||||
SS | 26 | ||||||
PSRR | Power Supply Rejection Ratio
(Input Referred) |
VRIPPLE = 200 mVP-P Sine,
fRIPPLE = = 217 Hz |
FF | 85 | dB | ||
SS | 86 | ||||||
VRIPPLE = 200 mVP-P Sine,
fRIPPLE = = 1 kHz |
FF | 87 | dB | ||||
SS | 86 | ||||||
VRIPPLE = 200 mVP-P Sine,
fRIPPLE = = 10 kHz |
FF | 78 | dB | ||||
SS | 77 | ||||||
CMRR | Common-Mode Rejection Ratio
(Input Referred) |
VRIPPLE = 1 VP-P, fRIPPLE = 217 Hz | 73 | dB | |||
η | Efficiency | f = 1 kHz, RL = 8 Ω, PO = 1 W | 77% | ||||
VFB | Feedback Pin Reference Voltage(4) | 1.23 | V |