SNAS416K July 2007 – November 2019 LM48511
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DAP | – | — | To be soldered to board for enhanced thermal dissipation. Connect to GND plane. |
FB | 19 | — | Regulator feedback input
Connect FB to an external resistive voltage divider to set the boost output voltage. |
FB_GND0 | 21 | — | Ground return for R3, R1 resistor divider |
FB_GND1 | 20 | — | Ground return for R3, R2 resistor divider |
FB_SEL | 1 | I | Regulator feedback select
Connect to VDD to select feedback network connected to FB_GND1. Connect to GND to select feedback network connected to FB_GND0. |
GND | 7 | — | Signal ground |
IN– | 15 | I | Amplifier inverting input |
IN+ | 16 | I | Amplifier noninverting input |
LS+ | 8 | O | Amplifier noninverting output |
LS– | 12 | O | Amplifier inverting output |
LSGND | 9, 11 | — | Amplifier H-Bridge ground |
PV1 | 10 | — | Amplifier H-Bridge power supply
Connect to V1. |
REGGND | 22, 23 | — | Power ground (booster) |
SD_AMP | 5 | I | Amplifier active-low shutdown
Connect to VDD for normal operation. Connect to GND to disable amplifier. |
SD_BOOST | 24 | I | Regulator active-low shutdown.
Connect to VDD for normal operation. Connect to GND to disable regulator. |
SOFT-START | 4 | — | Soft-start capacitor |
SS/FF | 6 | I | Modulation mode select.
Connect to VDD for spread spectrum mode (SS). Connect to GND for fixed frequency mode (FF). |
SW | 2, 3 | — | Drain of the internal FET switch |
V1 | 13 | — | Amplifier supply voltage
Connect to PV1 |
VDD | 18 | — | Power supply |
VG0+ | 14 | O | Amplifier noninverting gain output |
VG0– | 17 | O | Amplifier inverting gain output |