SNAS416K July 2007 – November 2019 LM48511
PRODUCTION DATA.
The output voltage of the regulator is set through one of two external resistive voltage-dividers (R3 in combination with either R1 or R2) connected to FB (Figure 24). The resistor, R4 is only for compensation purposes and does not affect the regulator output voltage. The regulator output voltage is set by the following equation:
where
To simplify resistor selection:
A value of approximately 25.5 kΩ is recommended for R3.
The quiescent current of the boost regulator is directly related to the difference between its input and output voltages, the larger the difference, the higher the quiescent current. For improved power consumption the following regulator input/output voltage combinations are recommended:
VDD (V) | PV1 (V) | R3 (kΩ) | RLS (kΩ) | POUT into 8 Ω (W) |
---|---|---|---|---|
3.0 | 4.8 | 25.5 | 9.31 | 1 |
3.6 | 7.1 | 25.5 | 5.35 | 2.5 |
5 | 7.8 | 25.5 | 4.87 | 3 |
For feedback path selection, see Regulator Feedback Select.