Refer to the PDF data sheet for device specific package drawings
SPACER
The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the device is linearly proportional to temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply.
The ideal output voltage of the LM50 or LM50-Q1 ranges from 100 mV to 1.75 V for a –40°C to 125°C temperature range. The LM50 and LM50-Q1 do not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full –40°C to 125°C temperature range. Trimming and calibration of the LM50 and LM50-Q1 at the wafer level assure low cost and high accuracy. The linear output, 500 mV offset, and factory calibration of the LM50 and LM50-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary. Because the quiescent current of the LM50 and LM50-Q1 is less than 130 µA, self-heating is limited to a very low 0.2°C in still air.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM50, LM50-Q1 | SOT-23 (3) | 2.92 mm × 1.30 mm |
Changes from F Revision (December 2016) to G Revision
Changes from E Revision (September 2013) to F Revision
Changes from C Revision (February 2013) to E Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | +VS | Power | Positive power supply pin. |
2 | VOUT | Output | Temperature sensor analog output. |
3 | GND | Ground | Device ground pin, connected to power supply negative terminal. |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | –0.2 | 12 | V |
Output voltage | –1 | +VS + 0.6 | V |
Output current | 10 | mA | |
Maximum junction temperature, TJ | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
LM50 | ||||
V(ESD) | Electrostatic discharge | Human body model (HBM)(1) | ±2000 | V |
Charged-device model (CDM) | ±750 | |||
Machine model(1) | ±250 | |||
LM50-Q1 | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(2) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
+VS | Supply voltage | 4.5 | 10 | V | |
TMIN, TMAX | Specified temperature | LM50C, LM50-Q1 | –40 | 125 | °C |
LM50B | –25 | 100 | |||
Operating temperature | –40 | 150 | °C |
THERMAL METRIC(1) | LM50, LM50-Q1 | UNIT | |
---|---|---|---|
DBZ (SOT-23) | |||
3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 291.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 114.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 62.3 | °C/W |
φJT | Junction-to-top characterization parameter | 7.4 | °C/W |
φJB | Junction-to-board characterization parameter | 61 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Accuracy(2) | TA = 25°C | –2 | 2 | °C | |
TA = TMAX | –3 | 3 | °C | ||
TA = TMIN | –3.5 | 3 | °C | ||
Nonlinearity(3) | TA = TJ = TMIN to TMAX | –0.8 | 0.8 | °C | |
Sensor gain (average slope) | TA = TJ = TMIN to TMAX | 9.7 | 10.3 | mV/°C | |
Output resistance | TA = TJ = TMIN to TMAX | 2000 | 4000 | Ω | |
Line regulation(4) | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | –1.2 | 1.2 | mV/V | |
Quiescent current(5) | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | 180 | µA | ||
Change of quiescent current | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | 2 | µA | ||
Temperature coefficient of quiescent current | TA = TJ = TMIN to TMAX | 1 | µA/°C | ||
Long term stability(6) | TJ = 125°C, for 1000 hours | ±0.08 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Accuracy(1) | TA = 25°C | –3 | 3 | °C | |
TA = TMAX | –4 | 4 | °C | ||
TA = TMIN | –4 | 4 | °C | ||
Nonlinearity(2) | TA = TJ = TMIN to TMAX | –0.8 | 0.8 | °C | |
Sensor gain(average slope) | TA = TJ = TMIN to TMAX | 9.7 | 10.3 | mV/°C | |
Output resistance | TA = TJ = TMIN to TMAX | 2000 | 4000 | Ω | |
Line regulation(3) | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | –1.2 | 1.2 | mV/V | |
Quiescent current(4) | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | 180 | µA | ||
Change of quiescent current | +VS = 4.5 V to 10 V, TA = TJ = TMIN to TMAX | 2 | µA | ||
Temperature coefficient of quiescent current | TA = TJ = TMIN to TMAX | 2 | µA/°C | ||
Long term stability(5) | TJ = 125°C, for 1000 hours | ±0.08 | °C |
The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the LM50 and LM50-Q1 has a positive temperature slope of 10 mV/°C. A 500-mV offset is included enabling negative temperature sensing when biased by a single supply.
The temperature-sensing element is comprised of a delta-VBE architecture. The temperature-sensing element is then buffered by an amplifier and provided to the VOUT pin. The amplifier has a simple class A output stage with typical 2-kΩ output impedance as shown in the Functional Block Diagram.
The LM50 and LM50-Q1 follow a simple linear transfer function to achieve the accuracy as listed in the Electrical Characteristics: LM50B table and the Electrical Characteristics: LM50C and LM50-Q1 table.
Use Equation 1 to calculate the value of VO.
where
The only functional mode of the device has an analog output directly proportional to temperature.