SNVS496F January   2007  – May 2021 LM5002
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High Voltage VCC Regulator
      2. 7.3.2 Oscillator
      3. 7.3.3 External Synchronization
      4. 7.3.4 Enable and Standby
      5. 7.3.5 Error Amplifier and PWM Comparator
      6. 7.3.6 Current Amplifier and Slope Compensation
      7. 7.3.7 Power MOSFET
    4. 7.4 Device Functional Modes
      1. 7.4.1 Thermal Protection
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 VIN
      2. 8.1.2 SW PIN
      3. 8.1.3 EN or UVLO Voltage Divider Selection
      4. 8.1.4 Soft Start
    2. 8.2 Typical Applications
      1. 8.2.1 Non-Isolated Flyback Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Switching Frequency
          2. 8.2.1.2.2 Flyback Transformer
          3. 8.2.1.2.3 Peak MOSFET Current
          4. 8.2.1.2.4 Output Capacitance
          5. 8.2.1.2.5 Output Diode Rating
          6. 8.2.1.2.6 Power Stage Analysis
          7. 8.2.1.2.7 Loop Compensation
      2. 8.2.2 Isolated Flyback Regulator
        1. 8.2.2.1 Design Requirements
      3. 8.2.3 Boost Regulator
        1. 8.2.3.1 Design Requirements
      4. 8.2.4 24-V SEPIC Regulator
        1. 8.2.4.1 Design Requirements
      5. 8.2.5 12-V Automotive SEPIC Regulator
        1. 8.2.5.1 Design Requirements
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM5002 high voltage switch mode regulator features all of the functions necessary to implement efficient high voltage boost, flyback, SEPIC and forward converters, using few external components. This easy to use regulator integrates a 75-V
N-Channel MOSFET with a 0.5-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability. The device is available in both 8-pin SOIC and 8-pin WSON packages. To create a custom regulator design, use the LM5002 with WEBENCH® Power Designer.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
LM5002SOIC (8)4.90 mm × 3.90 mm
WSON (8)4.00 mm × 4.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-6632E62D-6C13-4109-A5EA-9222928A6816-low.svg Typical Application Circuit