SNVS583H March 2009 – October 2018 LM5008A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC SUPPLY | |||||||
VCC Reg | VCC regulator output | VIN = 48 V | TJ = 25°C | 7 | V | ||
TJ = –40°C to 125°C | 6.6 | 7.4 | |||||
VIN – VCC | 6 V < VIN < 8.5 V | 100 | mV | ||||
VCC bypass threshold | VIN increasing | 8.5 | V | ||||
VCC bypass hysteresis | 300 | mV | |||||
VCC output impedance | VIN = 6 V | 100 | Ω | ||||
VIN = 10 V | 8.8 | Ω | |||||
VIN = 48 V | 0.8 | Ω | |||||
VCC current limit | VIN = 48 V | 9.2 | mA | ||||
VCC UVLO | VCC increasing | 5.3 | V | ||||
VCC UVLO hysteresis | 190 | mV | |||||
VCC UVLO filter delay | 3 | µs | |||||
IIN operating current | FB = 3 V, VIN = 48 V | TJ = 25°C | 550 | µA | |||
TJ = –40°C to 125°C | 750 | ||||||
IIN shutdown current | RT/SD = 0 V | TJ = 25°C | 110 | µA | |||
TJ = –40°C to 125°C | 176 | ||||||
CURRENT LIMIT | |||||||
Current limit threshold | TJ = 25°C | 0.51 | A | ||||
TJ = –40°C to 125°C | 0.41 | 0.61 | |||||
Current limit response time | Iswitch overdrive = 0.1 A, time to switch off | 350 | ns | ||||
TOFF-1 | Off-time generator | FB = 0 V, RCL = 100 kΩ | 35 | µs | |||
TOFF-2 | Off-time generator | FB = 2.3 V, RCL = 100 kΩ | 2.56 | µs | |||
ON-TIME GENERATOR | |||||||
TON – 1 | VIN = 10 V, RON = 200 kΩ | TJ = 25°C | 2.77 | µs | |||
TJ = –40°C to 125°C | 2.15 | 3.5 | |||||
TON – 2 | VIN = 95 V, RON = 200 kΩ | TJ = 25°C | 300 | ns | |||
TJ = –40°C to 125°C | 200 | 420 | |||||
Remote shutdown threshold | Rising | TJ = 25°C | 0.7 | V | |||
TJ = –40°C to 125°C | 0.4 | 1.05 | |||||
Remote shutdown hysteresis | 35 | mV | |||||
MINIMUM OFF-TIME | |||||||
Minimum off-timer | VFB = 0 V | 300 | ns | ||||
REGULATION AND OV COMPARATORS | |||||||
FB reference threshold | Internal reference, trip point for switch ON | TJ = 25°C | 2.5 | V | |||
TJ = –40°C to 125°C | 2.445 | 2.55 | |||||
FB overvoltage threshold | Trip point for switch OFF | 2.875 | V | ||||
FB bias current | 100 | nA | |||||
THERMAL SHUTDOWN | |||||||
Tsd | Thermal shutdown temperature | 165 | °C | ||||
Thermal shutdown hysteresis | 25 | °C |