SNVS307G September 2004 – April 2016 LM5010
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | WSON | HTSSOP | ||
BST | 2 | 3 | I | Boost pin for bootstrap capacitor: Connect a 0.022-µF capacitor from SW to this pin. The capacitor is charged from VCC through an internal diode during each OFF-time. |
EP | — | — | — | Exposed pad |
FB | 6 | 9 | I | Feedback input from the regulated output: Internally connected to the regulation and overvoltage comparators. The regulation level is 2.5 V. |
ISEN | 3 | 4 | I | Current sense: The recirculating current flows through the internal sense resistor, and out of this pin to the free-wheeling diode. Current limit is nominally set at 1.25 A. |
NC | — | 1, 7, 8, 14 | — | No connection |
RON/SD | 8 | 11 | I | ON-time control and shutdown: An external resistor from VIN to this pin sets the buck switch ON-time. Grounding this pin shuts down the regulator. |
RTN | 5 | 6 | — | Circuit ground: Ground for all internal circuitry other than the current limit detection. |
SGND | 4 | 5 | — | Sense ground: Recirculating current flows into this pin to the current sense resistor. |
SS | 7 | 10 | I | Soft start: An internal 11.5-µA current source charges an external capacitor to 2.5 V, providing the soft start function. |
SW | 1 | 2 | O | Switching node: Internally connected to the buck switch source. Connect to the inductor, free-wheeling diode, and bootstrap capacitor. |
VCC | 9 | 12 | I | Output from the startup regulator: Nominally regulates at 7 V. An external voltage (7.5 V to 14 V) can be applied to this pin to reduce internal dissipation. An internal diode connects VCC to VIN. |
VIN | 10 | 13 | I | Input supply: Nominal input range is 8 V to 75 V. |