SNVSCA9 October 2022 LM5012
PRODUCTION DATA
Device | Description | Orderable Part Number | Package | VIN | IOUT |
---|---|---|---|---|---|
LM5163-Q1 | Automotive 100-V input, 0.5-A synchronous buck converter | LM5163QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 0.5 A |
LM5164-Q1 | Automotive 100-V input, 1-A synchronous buck converter | LM5164QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 1 A |
LM5012-Q1 | Automotive 100-V, 2.5-A non-synchronous buck converter | LM5012QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 2.5 A |
LM5012 | 100-V input, 2.5-A non-synchronous buck converter | LM5012DDAR | SO PowerPAD (8) integrated circuit package | 100 V | 2.5 A |
LM5013-Q1 | Automotive, 100-V, 3.5-A non-synchronous buck converter | LM5013QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 3.5 A |
LM5013 | 100-V, 3.5-A non-synchronous buck converter | LM5013DDAR | SO PowerPAD (8) integrated circuit package | 100 V | 3.5 A |