SNVSCA9 October 2022 LM5012
PRODUCTION DATA
Figure 9-1 shows the schematic for 48-V to 12-V conversion.
This and subsequent design examples are provided herein to showcase the LM5012 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor can be required at the input to ensure stability, particularly at low input voltage and high output current operating conditions. See the Power Supply Recommendations section for more details.