SNVSCB3 October 2022 LM5013
PRODUCTION DATA
The breakdown voltage rating of the diode is preferred to be 25% higher than the maximum input voltage. In the target application, the power rating for the diode must exceed the maximum DC output current and support the peak current limit (IPEAK current limit) for best reliability in most applications.