The LM5017 is a 100-V, 600-mA synchronous stepdown regulator with integrated high side and low side MOSFETs. The constant on-time (COT) control scheme employed in the LM5017 requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.
A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout (VCC UVLO).
The LM5017 device is available in WSON-8 and HSOP PowerPAD-8 plastic packages.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM5017 | SO PowerPAD (8) | 4.89 mm × 3.90 mm |
WSON (8) | 4.00 mm × 4.00 mm |
Changes from Revision J (November 2017) to Revision K (August 2021)
Changes from Revision I (October 2015) to Revision J (November 2017)