SNVS783K January 2012 – August 2021 LM5017
PRODUCTION DATA
The feedback resistors are selected to set the primary output voltage. The selected value for RFB1 is 1 kΩ. RFB2 can be calculated using the following equations to set VOUT1 to the specified value of 10 V. A standard resistor value of 7.32 kΩ is selected for RFB2.