SNVS783K January 2012 – August 2021 LM5017
PRODUCTION DATA
Selection of external components is illustrated through a design example. The design example specifications are shown in Table 8-1.
DESIGN PARAMETERS | VALUE |
---|---|
Input voltage range | 12.5 V to 95 V |
Output voltage | 10 V |
Maximum Load current | 600 mA |
Switching Frequency | ≈ 225 kHz |