SNVS787I January 2012 – August 2021 LM5018
PRODUCTION DATA
Selection of external components is illustrated through a design example. The design example specifications are shown in Table 8-1.
DESIGN PARAMETERS | VALUE |
---|---|
Input Range | 12.5 V to 95 V, transients up to 100 V |
Output Voltage | 10 V |
Maximum Output Current | 300 mA |
Nominal Switching Frequency | ≈ 440 kHz |