| MIN(1) | MAX | UNIT |
---|
VIN, UVLO to RTN | –0.3 | 100 | V |
SW to RTN | –1.5 | VIN + 0.3 | V |
SW to RTN (100 ns transient) | –5 | VIN + 0.3 | V |
BST to VCC | | 100 | V |
BST to SW | | 13 | V |
RON to RTN | –0.3 | 100 | V |
VCC to RTN | –0.3 | 13 | V |
FB to RTN | –0.3 | 5 | V |
Maximum junction temperature(2) | | 150 | °C |
Storage temperature range, Tstg | –55 | 150 | °C |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur.
Section 6.3 are conditions under which operation of the device is intended to be functional. For verified specifications and test conditions, see the
Section 6.5. The RTN pin is the GND reference electrically connected to the substrate.
(2) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C