over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VIN voltage | 7.5 | 100 | V |
Operating junction temperature(2) | –40 | 125 | °C |
(1) Recommended Operating Conditions are conditions under the device is intended to be functional. For specifications and test conditions, see
Section 6.5.
(2) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.