SNVS787I January 2012 – August 2021 LM5018
PRODUCTION DATA
Table 8-2 lists the design parameters of this example.
DESIGN PARAMETERS | VALUE |
---|---|
Input Range | 20 V to 100 V |
Primary Output Voltage | 10 V |
Secondary (Isolated) Output Voltage | 9.5 V |
Maximum Output Current (Primary + Secondary) | 250 mA |
Maximum Power Output | 2.5 W |
Nominal Switching Frequency | 750 kHz |