SNVS787I January 2012 – August 2021 LM5018
PRODUCTION DATA
The reverse voltage across secondary-rectifier diode D1 when the high-side buck switch is off can be calculated using Equation 31.
For a VIN_MAX of 95 V and the 1:1 turns ratio of this design, a 100-V Schottky is selected.