SNVS787I January 2012 – August 2021 LM5018
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ON-TIME GENERATOR | ||||||
TON Test 1 | VIN = 32 V, RON = 100 kΩ | 270 | 350 | 460 | ns | |
TON Test 2 | VIN = 48 V, RON = 100 kΩ | 188 | 250 | 336 | ns | |
TON Test 3 | VIN = 75 V, RON = 250 kΩ | 250 | 370 | 500 | ns | |
TON Test 4 | VIN = 10 V, RON = 250 kΩ | 1880 | 3200 | 4425 | ns | |
MINIMUM OFF-TIME | ||||||
Minimum Off-Timer | FB = 0 V | 144 | ns |