SNVS788H January 2012 – August 2021 LM5019
PRODUCTION DATA
VOUT = VFB × (RFB2 / RFB1 + 1), and since VFB = 1.225 V, the ratio of RFB2 to RFB1 calculates to be 7:1. Standard values are chosen with RFB2 = R1 = 6.98 kΩ and RFB1 = R6 = 1.00 kΩ are chosen. Other values can be used as long as the 7:1 ratio is maintained.