SNVS788H January 2012 – August 2021 LM5019
PRODUCTION DATA
The UVLO resistors RUV1 and RUV2 set the UVLO threshold and hysteresis according to Equation 15 and Equation 16.
where
For UVLO hysteresis of 2.5 V and UVLO rising threshold of 12 V, the calculated values of the UVLO resistors are RUV2 = 127 kΩ and RUV1 = 14.5 kΩ. Selecting standard values for RUV1 = R7 = 14 kΩ and RUV2 = R5 = 127 kΩ results in UVLO rising threshold of 12.5 V and hysteresis of 2.5 V.