SNVS788H January 2012 – August 2021 LM5019
PRODUCTION DATA
Selection of external components is illustrated through a design example. The design example specifications are shown in Table 8-2.
DESIGN PARAMETERS | VALUE |
---|---|
Input Voltage Range | 20 V to 95 V |
Primary Output Voltage | 10 V |
Secondary (Isolated) Output Voltage | 9.5 V |
Maximum Output Current (Primary + Secondary) | 100 mA |
Maximum Power Output | 1 W |
Nominal Switching Frequency | 750 kHz |