SNVS788H January 2012 – August 2021 LM5019
PRODUCTION DATA
The output capacitor is selected to minimize the capacitive ripple across it. The maximum ripple is observed at maximum input voltage and is given by Equation 12.
where
Assuming VIN = 95 V and substituting ΔVripple = 10 mV gives COUT = 2.6 μF. A 4.7-μF standard value is selected for COUT = C9. An X5R or X7R type capacitor with a voltage rating 16 V or higher must be selected.