SNVS359E May 2005 – December 2014 LM5021
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VIN to GND | –0.3 | 30 | V |
VIN Clamp Continuous Current | 5 | mA | |
CS to GND | –0.3 | 1.25 | V |
RT to GND | –0.3 | 5.5 | V |
All other pins to GND | –0.3 | 7.0 | V |
Operating Junction Temperature | 150 | ||
Storage temperature range, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |
---|---|---|---|
VIN Voltage (4) | 8 | 30 | V |
Junction Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5021 | UNIT | ||
---|---|---|---|---|
DGK | P | |||
8 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 163.3 | 53.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.7 | 42.9 | |
RθJB | Junction-to-board thermal resistance | 83.2 | 30.6 | |
ψJT | Junction-to-top characterization parameter | 5.9 | 20.1 | |
ψJB | Junction-to-board characterization parameter | 81.9 | 30.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STARTUP CIRCUIT | ||||||
IST | Start up current | Before VCC Enable | 18 | 25 | µA | |
VVIN_EN | VCC Regulator enable threshold | 17 | 20 | 23 | V | |
VVIN_DIS | VCC Regulator disable threshold | 7.25 | V | |||
VVIN_CMP | VIN ESD clamp voltage | I = 5 mA | 30 | 36 | 40 | V |
IVIN | Operating supply current | COMP = 0 VDC | 2.5 | 3.75 | mA | |
VCC SUPPLY | ||||||
VVCC_EN | Controller enable threshold | 6.5 | 7 | 7.5 | V | |
VVCC_DIS | Controller disable threshold | 5.3 | 5.8 | 6.3 | V | |
VVCC | VCC regulated output | No External Load | 8 | 8.5 | 9 | V |
VVCC_DO | VCC dropout voltage (VIN - VCC) | I = 5 mA | 1.7 | V | ||
IVCC_LIM | VCC regulator current limit | VCC = 7.5 V (3) | 15 | 22 | mA | |
SKIP CYCLE MODE COMPARATOR | ||||||
VSKP | Skip cycle mode enable threshold | ⅓ [COMP - 1.25 V] | 75 | 125 | 175 | mV |
VSKP_HYS | Skip cycle mode hysteresis | 5 | mV | |||
CURRENT LIMIT | ||||||
tCS_DLY | CS limit to OUT delay | CS stepped from 0 to 0.6 V, time to OUT transition low, Cload = 0 |
35 | ns | ||
VCS_MAX | CS limit threshold | 0.45 | 0.5 | 0.55 | V | |
tLEB | Leading edge blanking time | 90 | ns | |||
RCS_BNK | CS blanking sinking impedance | 35 | 55 | Ω | ||
SOFT-START | ||||||
VSS_OCV | SS pin open-circuit voltage | 4.3 | 5.2 | 6.1 | V | |
ISS | Soft-start current source | 15 | 22 | 30 | µA | |
VSS_OFF | Soft-start to COMP offset | 0.35 | 0.55 | 0.75 | V | |
RCOMP | COMP sinking impedance | During SS ramp | 60 | Ω | ||
OSCILLATOR | ||||||
FOSC | Frequency1 (RT = 44.2K) | 135 | 150 | 165 | kHz | |
FOSC | Frequency2 (RT = 13.3K) | 440 | 500 | 560 | kHz | |
VSYNC | Sync threshold | 2.4 | 3.2 | 3.8 | V | |
PWM COMPARATOR | ||||||
tPWM_DLY | COMP to OUT delay | COMP set to 2 V CS stepped 0 to 0.4 V, time to OUT transition low, Cload = 0 |
20 | ns | ||
DMIN | Min duty cycle | COMP = 0 V | 0% | |||
DMAX | Max duty cycle (-1 Device) | 75% | 80% | 85% | ||
DMAX | Max duty cycle (-2 Device) | 50% | ||||
KPWM | COMP to PWM comparator gain | 0.33 | ||||
VCOMP_OC | COMP open circuit voltage | 4.2 | 5.1 | 6 | V | |
VCOMP_MAXD | COMP at max duty cycle | 2.75 | V | |||
ICOMP | COMP short circuit current | COMP = 0 V | 0.6 | 1.1 | 1.5 | mA |
SLOPE COMPENSATION | ||||||
VSLP | Slope comp amplitude (LM5021-1 only) |
CS pin to PWM Comparator offset at maximum duty cycle | 70 | 90 | 110 | mV |
OUTPUT SECTION | ||||||
VOUTH | OUT high saturation | IOUT = 50 mA, VCC - OUT |
0.6 | 1.1 | V | |
VOUTL | OUT low saturation | IOUT = 100 mA | 0.3 | 1 | V | |
IO_SRC | Peak source current | OUT = VCC/2 | 0.3 | A | ||
IO_SNK | Peak sink current | OUT = VCC/2 | 0.7 | A | ||
tr | Rise time | Cload = 1nF | 25 | ns | ||
tf | Fall time | Cload = 1nF | 10 | ns | ||
HICCUP MODE | ||||||
VOVLD | Over load detection threshold | COMP pin | VSS-OCV – 0.8 | VSS-OCV – 0.6 | VSS-OCV– 0.4 | V |
VHIC | Hiccup mode threshold | SS pin | VSS-OCV – 0.8 | VSS-OCV – 0.6 | VSS-OCV– 0.4 | V |
VRST | Hiccup mode Restart threshold | SS pin | 0.1 | 0.3 | 0.5 | V |
IDTCS | Dead-time current source | 0.1 | 0.25 | 0.4 | µA | |
IOVCS | Overload detection timer current source | 6 | 10 | 14 | µA |