SNVS480J January 2007 – July 2020 LM5022
PRODUCTION DATA.
This term represents the loss as input ripple current passes through the ESR of the input capacitor bank. In this equation, ‘n’ is the number of capacitors in parallel. The 4.7-µF input capacitors selected have a combined ESR of approximately 1.5 mΩ, and ΔiL for a 13.8-V input is 0.55 A in Equation 64 and Equation 65.