SNVS961E APRIL 2013 – January 2016 LM5023
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 4 | I | Control input for the pulse width modulator and skip cycle comparators. COMP pullup is provided by an internal 42-kΩ resistor which may be used to bias an opto-coupler transistor. |
CS | 5 | I | Current sense input for current-mode control and over-current protection. Current limiting is accomplished using a dedicated current sense comparator. If the CS comparator input exceeds 0.5 V, the OUT pin switches low for cycle-by-cycle current limit. CS is held low for 130 ns after OUT switches high to blank the leading edge current spike. |
GND | 6 | G | Ground connection return for internal circuits. |
OUT | 7 | O | High current output to the external MOSFET gate input with source/sink current capability of 0.3 A and 0.7 A respectively. |
QR | 1 | I | The auxiliary flyback winding of the power transformer is monitored to detect the quasi-resonant operation. The peak-auxiliary voltage is sensed to detect an output overvoltage (OVP) fault and shuts down the controller. |
SS | 3 | O | An external capacitor and an internal 22-µA current source sets the soft-start ramp. |
VSD | 2 | O | Connect this pin to the gate of the external start-up circuit FET; it disables the start-up FET after VCC is valid. |
VCC | 8 | P | VCC provides bias to controller and gate drive sections of the LM5023. An external capacitor must be connected from this pin to ground. |